Show or Hide

Water Safety & Flow Control

LFFBV-3-Press XLC

Lead Free* 2-Piece, Full Port, Brass Ball Valves with Integral Press Fitting End XLC Connection

Lead Free* Models Available

Size(s):

2½ in., 3 in, 4 in (65 mm, 80mm, 100 mm)

Description:

Approved valve to be 2-piece, full port, forged Lead Free* brass body and adapter with chrome-plated Lead Free* brass ball and PTFE seats, seals, and thrust washer. Lead Free* 2-Piece, Full Port, Brass Ball valves with Integral Press Fitting End XLC Connection shall be constructed using Lead Free* materials. Lead Free* valves shall comply with state codes and standards, where applicable, requiring reduced lead content. Approved valves must have adjustable packing and a single stem O-Ring seal. Valves with top-loaded stems or valves without adjustable stem packings are not allowed. Press connection rated to 200wpsi CWP at 250°F. Valve to be a Watts Series LFFBV-3-Press XLC.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?