- Home >
- Water Safety & Flow Control >
- Pressure Regulators >
- Water Pressure Reducing Valves - Small Capacity > 26A
26A
Small Pressure Regulators, 2-Way
Size(s):
1/8 to 1/2 in. (3 to 15mm)
Description:
Series 26A Small Pressure Regulators are used in small general purpose applications to regulate pressure in piping systems using water and No. 2 fuel oil. It consists of a brass body construction with NPT threaded female inlet and outlet connections, 1/4 in. 2-way low-pressure gauge port, aluminum spring cage, Buna-N stainless steel disc, reinforced Buna-N diaphragm, and tee handle adjustment. Options include Viton trim and slotted adjusting screw. Strainers are recommended. Series 26A has an oversized orifice and is ideal for use on beverage dispensing and paint spraying equipment, ice cube machines, humidifiers, drinking fountains, and other small process applications. Maximum Working Pressure: 300psi (21 bar).
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.




