Show or Hide

Water Safety & Flow Control

P60

Miniature Plastic Water Pressure Regulators

Lead Free* Models Available

Size(s):

1/4 in. (8mm)

Description:

Series P60 Miniature Plastic Water Pressure Regulators are used in general purpose and OEM applications to regulate pressure in systems that require a constant downstream and accurate flow performance. It consists of a thermoplastic body construction with 1/4 in. NPT female connections in a straight through or 90°inlet to outlet design, all external components of NSF approved thermoplastics, all internal rubber components (disc, diaphragm, and seals) of FDA grade elastomers, all internal metal components of 300 Series stainless steel, and a bottom clean-out plug for service. Options include 3/4 in. hose connection, 1/4 in. gauge, strainer, gauge port, quick disconnect for plastic tubing and mounting kit. Series P60 is compact and lightweight with a high flow capacity. It is also suitable for deionized water applications. Maximum Working Pressure: 300psi (20.7 bar).

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?