Show or Hide

Water Safety & Flow Control


Enlarge

IR-56

Bronze Water Pressure Regulators

DISCONTINUED PRODUCT

Size(s):

3/4 in. (20mm)

Description:

Series IR-56 Bronze Water Pressure Regulators are used in OEM applications to regulate water pressure in grid systems and recreational vehicles. It consists of a bronze body construction with a male inlet x male outlet hose connection, a 3/4 in. (20mm) female inlet x male outlet hose connection, and 1/8 in. (3mm) female side tapping for gauge. Series IR-56 is low cost and dependable. Maximum Working Pressure: 150psi (10.3 bar), Adjustable Reduced Pressure Range: 10 to 60psi (68.9 to 413.7 kPa), Reduced Pressure Setting: 40psi (275.8 kPa), Delivery up to 250 gph (946 lph).

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?