- Home >
- Water Safety & Flow Control >
- Pressure Regulators >
- Water Pressure Reducing Valves - Small Capacity > 215
215
Precision Low Pressure Regulators
Size(s):
1/4 and 3/8 in. (8 and 10mm)
Description:
Series 215 Precision Low Pressure Regulators are used in applications requiring low-pressure, super-sensitive regulation in systems using water or No. 2 fuel oil. It consists of a brass body construction with NPT threaded female inlet and outlet connections, replaceable stainless steel seat, large diaphragm, and 30 mesh stainless steel strainer. Series 215 provides exceptional performance and stability, and is suitable for pressure supply to wall attachment fluidic devices, and for water requirements up to 2.5 gpm (9.5 lpm). Maximum Working Pressure: 300psi (21 bar).
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.




