Show or Hide

Water Safety & Flow Control


Enlarge

H560

Mini Brass Water Pressure Regulators with Hose Connections

DISCONTINUED PRODUCT

Replacement Product: LFH560

Size(s):

3/4 in. (20mm)

Description:

Series H560 Mini Water Pressure Regulators are used in OEM applications to regulate water pressure in grid systems and recreational vehicles. It consists of a brass body construction with female inlet and male outlet hose connections, 1/8 in. female side tapping (plugged) for gauge, stainless steel stem and spring, Buna-N seat and diaphragm, and heavy duty adjusting screw (slotted and knurled). Series H560 is low cost, dependable, and IAPMO listed. Maximum Working Pressure: 150psi (10.3 bar), Adjustable Reduced Pressure Range: 10 to 60psi (68.9 to 413.7 kPa), Standard Pressure Setting: 40psi (275.8 kPa), Delivery up to 250 gph (946 lph).

Loading Models/UPC Codes...

There are currently no CAD drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?