- Home >
- Water Safety & Flow Control >
- Pressure Regulators >
- Water Pressure Reducing Valves - Standard Capacity > 25AUB-Z3
25AUB-Z3
Water Pressure Reducing Valves
Size(s):
1/2 to 2 in. (15 to 50mm)
Description:
Series 25AUB-Z3 Water Pressure Reducing Valves are used in commercial and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a bronze body construction, union inlet connection, integral stainless steel strainer and high temperature resistant reinforced diaphragm for hot water. The Series 25AUB-Z3 is available with a variety of end connections including: threaded, solder, PEX, quick-connect and CPVC with both union and double union connections. Series 25AUB-Z3 has an adjustable pressure range and is serviceable in-line. Maximum Working Pressure: 300psi (21 bar), Adjustable Reduced Pressure Range: 25 to 75psi (172 to 517 kPa), Standard Pressure Setting: 50psi (344kPa).
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.




