Show or Hide

Water Safety & Flow Control

LF53L

Lead Free* Poppet Type Pressure Relief Valves for Protection Against Excessive Pressure

Lead Free* Models Available

Size(s):

1 ⁄2 in. (15mm)

Description:

Series LF3L and LF53L are used for protection against excessive pressure on domestic storage tanks or tankless water heaters. Similar in construction to Watts Model LF10L, the Model LF3L has no temperature relieving element. Model LF53L has the same basic design as Model LF3L except it is furnished in 1/2 in. (15mm) size and does not comply with ASME requirements. Pressure range is 75-150psi (5.2-10.3 bar). Series LF3L and LF53L come in standard settings of 75, 100, 125 and 150psi (5.2, 6.9, 8.6 and 10.3 bar). These Pressure Relief Valves are popularly used in conjunction with the Model LF210 gas shutoff valve on gas water heaters to shut off gas to heater if water heater temperature exceeds 210°F (99°C). The LF3L and LF53L features Lead Free* construction to comply with Lead Free* installation requirements.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?