Show or Hide

Water Safety & Flow Control


Enlarge

N55B

Water Pressure Reducing Valves

DISCONTINUED PRODUCT

Replacement Product: LFN55B

Size(s):

1 1/4 to 2 in. (32 to 50mm)

Description:

Series N55B Water Pressure Reducing Valves are used in commercial and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a brass body construction integral stainless steel strainer, thermoplastic seat, bronze sealed spring cage for waterworks pit installations and thermal expansion bypass. The N55B is available with either double union threaded or solder end connections. Maximum Working Pressure: 300psi (21 bar), Adjustable Reduced Pressure Range: 25 to 75psi (172 to 517 kPa), Standard Pressure Setting: 50psi (345 kPa).

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?