Enlarge

223, 223S

High Capacity Water Pressure Reducing Valves

Size(s):

1/2 to 2 1/2 in. (15 to 64mm)

Description:

Series 223, 223S High Capacity Water Pressure Reducing Valves are used in commercial, industrial, and institutional applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a bronze body construction (2 1/2 in., 65mm is iron), enlarged diaphragm, spring cage and seat orifice for super capacity, sealed spring cage for waterworks pit installations and an optional thermal expansion bypass. Available with NPT threaded female inlet and NPT female threaded outlet with (223-S) or without (223) strainer. Maximum Working Pressure: 300psi (21 bar), Adjustable Reduced Pressure Range: 25 to 75psi (172 to 517 kPa), Standard Pressure Setting: 50psi (345 kPa).

Loading Models/UPC Codes...
Loading Models...

To preview and download CAD Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading available Repair Kits...
Loading warranty informaion...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Additional Information

Danger – Scalding Lurks!
Every year, thousands of people suffer serious thermal shock or scalding injuries in their bathtubs, sinks and showers.

Click here for informative resources to help you protect against these dangers.

Learn About

Steam Traps
This guide to Steam Traps explains how each style of trap functions and how to select the proper steam trap for your application. Includes application diagrams and trap cutaway views.

To learn more about Steam Traps and how they work, click here.