Show or Hide

Water Safety & Flow Control

CSM-61-T

Flow Measurement Valves

Size(s):

1/2 to 3 in. (15 to 80mm)

Description:

Series CSM-61-T Flow Measurement Valves are designed for application on low or medium flow rate HVAC units recirculation system. Their compact size allows for easy installation and use in crowded piping compartments. The CSM-61-T's ball-type design, extended throttling range, and large indicator plate, make for accurate flow measurement, even in very low flow ranges.
The LFCSM-61-T's positive memory feature is easy to see, access, and operate, facilitating system balancing and flow measurement. These valves are also bi-directional, so there is no chance of installing the valve in the incorrect flow direction.

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?