Show or Hide

Water Safety & Flow Control

LFB6800, LFB6801

Lead Free* 3-Piece, Full Port, Ball Valves

Lead Free* Models Available

Size(s):

1/4 to 2 in. (8 to 50mm)

Description:

Series LFB6800, LFB6801 3-Piece, Full Port, Lead Free* copper silicon alloy Ball Valves feature an in-line maintenance design that offers serviceability of all operating parts without disturbing the rigid pipeline system. The LFB6800, LFB6801’s full port orifice ensures maximum flow capacity, while Durafill® seats, stainless steel ball and stem provide maximum safety and highest operating pressure and temperature limits. The LFB6800, LFB6801 features Lead Free* construction to comply with Lead Free* installation requirements.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?