Show or Hide

Water Safety & Flow Control

LFB6780-M1

2-Piece, Full Port, Lead Free* Diverter Ball Valves

Lead Free* Models Available

Size(s):

1/4 to 2 in. (8 to 50mm)

Description:

Series LFB6780-M1 2-Piece, Full Port, Lead Free* Copper Silicon Alloy Diverter Ball Valves are designed to divert liquids and gases in commercial and industrial applications. The LFB6780-M1 full port orifice ensures minimal pressure drop, while PTFE seats and stainless steel ball provide lasting service. Model LFB6780-Mhas threaded NPT end connections. Pressure Rating: 400psi (28 bars) WOG (non-shock) @ 100°F and 125psi (8.6 bars) WSP.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?