Show or Hide

Water Safety & Flow Control

2300

Direct Operated Water Pressure Reducing Valves

Lead Free* Models Available

Size(s):

3 to 4 in. (80 to 102mm)

Description:

Series 2300 Direct Operated Water Pressure Reducing Valves are used in commercial and industrial applications to regulate the flow of water to dead-end services where the flow is intermittent and changes rapidly, such as to flushometers, snap cocks, and for locations where city water pressure needs to be reduced to supply plumbing fixtures. It consists of an iron body construction with Stainless Steel trim, Hycar composition disc, piston, Hycar diaphragm, tempered steel spring, and a single seat. Series 2300 is self-contained, self-aligning, and in-line serviceable with all internal parts accessible. The pressure-balanced design eliminates water hammer, pressure fluctuations, and pressure creep. It is ideal for use in industrial plants for washrooms and processing operations, apartment buildings, hotels, office buildings, hospitals, municipal and plant water mains. Maximum Pressure: 200psi (14 bar), Reduced Pressure Range: 30 to 80psi (207 to 552 kPa).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?