Show or Hide

Water Safety & Flow Control

LF127W

Lead Free* High Capacity Water Pressure Reducing Valves

Lead Free* Models Available

Size(s):

3 in. (80mm)

Description:

Series LF127W High Capacity Water Pressure Reducing Valves are used in commercial and industrial applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a Lead Free* bronze body construction with NPT threaded inlet and outlet connections, replaceable stainless steel seat and high temperature resisting interchangeable diaphragm chamber. Maximum Working Pressure: 175psi (12.1 bar), Adjustable Reduced Pressure Range: 25 to 100psi (1.7 to 7 bar).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?