Show or Hide

Water Safety & Flow Control

LFDPTG-1

Lead Free* Combination Pressure and Temperature Gauges, Bottom-Entry

Lead Free* Models Available

Size(s):

3 in. (80mm) Dial

Description:

Series LFDPTG-1 Combination Pressure and Temperature Gauges are used in commercial, residential, and institutional HVAC applications It is a bottom-entry type model with black enamel steel cases, Kostil Polymer windows, 1/2 in. NPT connection, copper alloy Bourdon tube pressure elements, and bimetal spiral springs. Accuracy is ASME, Type B. Available in various pressure rating scales.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?