Show or Hide

Water Safety & Flow Control

Figure 41A

Safety Relief Valves for Air, Gas, and Vapors, ASME Section VIII

Size(s):

1/2 x 3/4 to 6 x 8 in. (15 x 20 to 150 x 200mm)

Description:

Series Figure 41A Safety Relief Valves for Air, Gas, and Vapors are ASME section VIII valves used for compressors, intercoolers, aftercoolers and receivers, air makeup units, gas burners, pneumatic conveying/elevating equipment, dryers and other pressure vessels and piping, that handle air, gases, and vapors to 250psi. Series Figure 41A is a high capacity safety relief valve with a top guide and full nozzle. It consists of a bronze body (sizes 1/2 to 2 1/2 in.) with NPT threaded male inlet and threaded female outlet (drain) connections, or a cast iron body (sizes 1 1/2 to 6 in.) with flanged connections. ASME Section VIII rated.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?