Show or Hide

Water Safety & Flow Control

LF140

Lead Free* Automatic Re-seating Temperature and Pressure Relief Valves

Lead Free* Models Available

Size(s):

3/4 in. (20mm)

Description:

Series LF140L Automatic Reseating Temperature and Pressure Relief Valves are used in commercial water heater applications to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters. They feature a Lead Free* brass body with NPT male inlet and NPT female outlet connections, unique thermostat with special thermo-bonded coating, tamper-resistant bonnet screws, automatic reseating feature, and test lever. Series LF140 has a short thermostat for installation directly in available tank tapings. Series LF140L valves are ASME rated and CSA listed. Temperature Relief: 210°F (99°C), Pressure Range: 75 to 150psi (5.2 to 10.3 bar), Standard Pressure Settings: 75, 100, 125, or 150psi (5.27, 7.03, 8.79, or 10.55 bar).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?