Show or Hide

Water Safety & Flow Control

LF4L

Lead Free* Poppet Type Pressure Relief Valves for Protection Against Excessive Pressure

Lead Free* Models Available

Size(s):

3/4 in. (20mm)

Description:

Series LF4L is used to protect against excessive pressure in tankless water heaters. Similar in construction to Watts Model LF3L, the LF4L has no temperature relieving element. Series LF4L is available in 150 psi (10.3 bar) standard setting. The LF4L features Lead Free* construction to comply with Lead Free* installation requirements.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?