53L
Pressure Relief Valves with Test Lever
Size(s):
1/2 in. (15mm)
Description:
Series 53L Pressure Relief Valves are used in residential applications to protect against excessive pressure on domestic storage tanks and tankless water heaters. It consists of a bronze body construction with NPT threaded male inlet and NPT threaded female (drain) outlet connections, stainless steel spring, and test lever. ANSI Z21.22 approved, design certified and listed by CSA, and UL listed. Pressure Range: 75 to 175psi (5.2 to 12.1 bar), Standard Pressure Setting: 75psi (516.7 kPa), Optional Settings: 100, 125, and 150psi (6.9, 8.6, and 10.3 bar); Also available at 50psi (3.45 bar) setting.
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.




