Enlarge

530C

Calibrated Pressure Relief Valves

Size(s):

1/2 to 3/4 in. (15 to 20mm)

Description:

Series 530C Calibrated Pressure Relief Valves are used in commercial, residential and industrial applications to protect against excessive pressure in systems containing water, oil, or air. It consists of a bronze body construction with NPT threaded male inlet and NPT threaded female (drain) outlet connections, stainless steel spring, brass bonnet, Buna-N disc, and Buna-N O-ring. Series 530C has a calibrated adjustment feature for setting the valve to the required relief pressure, and is ideal for by-pass thermal expansion pressure relief (not ASME approved). Model 530FP is for use in fire protection systems. Maximum Pressure: 300psi (20.67 bar). Adjustable Pressure Ranges: Sizes 1/2, 3/4 in. (15 to 20mm) - 50 to 175psi (3.45 to 12.06 bar), Size 3/4 in. (20mm) - 100 to 300psi (6.89 to 20.67 bar).

Loading Models/UPC Codes...
Loading Models...

To preview and download CAD Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading available Repair Kits...
Loading warranty informaion...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Additional Information

Danger – Scalding Lurks!
Every year, thousands of people suffer serious thermal shock or scalding injuries in their bathtubs, sinks and showers.

Click here for informative resources to help you protect against these dangers.

Learn About

Steam Traps
This guide to Steam Traps explains how each style of trap functions and how to select the proper steam trap for your application. Includes application diagrams and trap cutaway views.

To learn more about Steam Traps and how they work, click here.