Show or Hide

Water Safety & Flow Control

1L, 1XL

Temperature and Pressure Relief Valves

Size(s):

1/2 in. (15mm)

Description:

Series 1L, 1XL Temperature and Pressure Relief Valves are used in water heater and hot water storage tank applications to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 15,000 BTU/hr. They feature a bronze body with NPT threaded male inlet and NPT threaded female outlet connections, unique thermostat with special thermo-bonded coating and test lever. Series 1L, 1XL are CSA listed. Model 1L has 2 in. (50mm) thermostat and a test lever. Model 1XL has an extension thermostat. Temperature Relief: 210°F (99°C), Pressure Relief Range: 75 to 150psi (5.2 to 10.3 bar), Standard Pressure Settings: 75, 100, 125, or 150psi (5.27, 7.03, 8.79, or 10.55 bar).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?