Show or Hide

Water Safety & Flow Control

SL100XL, L100XL, LL100XL and LLL100XL

Extended Shank Temperature and Pressure Relief Valves

Size(s):

3/4 in. (20mm)

Description:

Series SL100XL, L100XL, LL100XL and LLL100XL Extended Shank Temperature and Pressure Relief Valves are used in water heater and hot water storage tank applications to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 105,000 BTU/hr. They feature an extended shank for installation on water heaters with extra thick insulation as well as a bronze body with NPT male inlet and NPT female outlet connections, unique thermostat with special thermo-bonded coating, and a test lever. Model SL100XL is suitable for water heaters with up to 1-3/4 in. (45mm) of insulation. Model L100XL is suitable for water heaters with up to 2 in. (51mm) of insulation. Model LL100XL is suitable for water heaters with up to 2-1/2 in. (64mm) of insulation. Model LLL100XL is suitable for water heaters with up to 3 in. (76mm) of insulation. Series SL100XL, L100XL, LL100XL and LLL100XL are ASME rated and CSA listed. Temperature Relief: 210°F (99°C), Pressure Relief Range: 75 to 150psi (5.2 to 10.3 bar), Standard Pressure Settings: 75, 100, 125, or 150psi (5.27, 7.03, 8.79, or 10.55 bar).

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?