- Home >
- Water Safety & Flow Control >
- Relief Valves >
- Temperature and Pressure Relief Valves > 40L, 40XL
40L, 40XL
Automatic Reseating Temperature and Pressure Relief Valves
Size(s):
3/4, 1 in.. (20, 25mm)
Description:
Series 40L, 40XL Automatic Reseating Temperature and Pressure Relief Valves are used in commercial water heater applications to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters. They feature a bronze body with NPT male inlet and NPT female outlet connections, unique thermostat with special thermo-bonded coating, tamper-resistant bonnet screws, automatic reseating feature, and test lever. Model 40L has a short thermostat for installation directly in available tank tapings. Model 40XL has an extension thermostat for installation in the hot water outlet within the allowable distance from the top of the tank. Series 40L, 40XL valves are ASME rated and CSA listed. Temperature Relief: 210°F (99°C), Pressure Range: 75 to 150psi (5.2 to 10.3 bar), Standard Pressure Settings: 75, 100, 125, or 150psi (5.27, 7.03, 8.79, or 10.55 bar).
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.




