- Home >
- Water Safety & Flow Control >
- Relief Valves >
- Temperature and Pressure Relief Valves > 140S, 140X
140S, 140X
Automatic Reseating Temperature and Pressure Relief Valves
Size(s):
3/4, 1 in. (20, 25mm)
Description:
Series 140S, 140X Automatic Reseating Temperature and Pressure Relief Valves are used in commercial water heater applications to provide automatic temperature and pressure protection to domestic hot water supply tanks and hot water heaters. They feature a bronze body with NPT female inlet and NPT female outlet connections, unique thermostat with special thermo-bonded coating (3/4 in., 20mm) or stainless steel thermostat (1 in., 25mm), tamper-resistant bonnet screws, automatic reseating feature, and test lever. Model 140S has a short thermostat for installation directly in available tank tappings. Model 140X has an extension thermostat for installation in the hot water outlet within the allowable distance from the top of the tank. Series 140S, 140X valves are ASME rated and CSA listed. Temperature Relief: 210°F (99°C), Pressure Relief Range: 75 to 150psi (5.2 to 10.3 bar), Standard Pressure Settings: 75, 100, 125, or 150psi (5.27, 7.03, 8.79, or 10.55 bar).
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.




