Show or Hide

Water Safety & Flow Control

N240X, N241X

Automatic Reseating Temperature and Pressure Relief Valves

Size(s):

1, 1 1/4 in. (25, 32mm)

Description:

Series N240X, N241X Automatic Reseating Temperature and Pressure Relief Valves are used in commercial water heater applications to provide automatic temperature and pressure protection to domestic hot water supply tanks and hot water heaters. They feature a bronze body, stainless steel spring and thermostat tube, tamper-resistant bonnet screws, automatic reseating feature, and test lever. Model N240X has a NPT female inlet and NPT female outlet. Mode N241X has a NPT male inlet and NPT female outlet. Series N240X, N241X are ASME rate and CSA listed. Temperature Relief: 210°F (99°C), Pressure Relief Range: 75 to 150psi (5.2 to 10.3 bar), Standard Pressure Settings: 75, 100, 125, or 150psi (5.27, 7.03, 8.79, or 10.55 bar).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?