Show or Hide

Water Safety & Flow Control

342, 342X

Automatic Reseating Temperature and Pressure Relief Valves

Size(s):

2 in. (50mm)

Description:

Series 342, 342X Automatic Reseating Temperature and Pressure Relief Valves are used in commercial water heater applications to provide automatic temperature and pressure protection to domestic hot water supply tanks and hot water heaters. They feature a bronze body with NPT male inlet and NPT female outlet connections, stainless steel spring and thermostat tube, tamper-resistant bonnet screws, automatic reseating feature, and test lever. Model 342 has a 3 in. (80mm) thermostat. Model 342X has an 8 in. (200mm) thermostat. Series 342, 342X are ASME rated and CSA listed. Temperature Relief: 210°F (99°C), Pressure Relief Range: 75 to 150psi (5.2 to 10.3 bar), Standard Pressure Settings: 75, 100, 125, or 150psi (5.27, 7.03, 8.79, or 10.55 bar).

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?