Show or Hide

Backflow Prevention

77F-BI

Bronze, Flanged, Wye-Pattern Strainers

Size(s):

2 to 8 in. (50 to 200mm)

Description:

Series 77F-BI Bronze, Flanged, Wye-Pattern Strainers are used in liquid and steam applications. They feature a wye-pattern, Class 150 bronze body, stainless steel screen and blow-down plug. Series 77F-BI can be installed in horizontal or vertical pipe with the blow-down connection at the lower end of the screen retainer cover. Maximum Pressure (non-shock): 225psi (15 bar) @ 150°F (66°C) WOG; 150psi (10.3 bar) @ 406°F (208°C) WSP.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?