Show or Hide

Water Safety & Flow Control

LFB6080G2, LFB6081G2

2-Piece, Full Port, Lead Free* Bronze Ball Valves

Lead Free* Models Available

Size(s):

1/4 to 2 in. (8 to 50mm)

Description:

Series LFB6080G2, LFB6081G2 2-Piece, Full Port, Lead Free* bronze Ball Valves are used in commercial and industrial applications for a full range of liquids and gasses. They feature a blowout proof pressure full-port orifice which ensures minimal pressure drop. Model LFB6080G2 has threaded NPT end connections and Model LFB6081G2 has solder end connections. The Series FB6080G2 and LFB6081G2 features Lead Free* construction to comply with Lead Free* installation requirements. Pressure rating for 1/4 - 2 in.(8 - 50mm): 600psi WOG (non-shock) 150psi WSP.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?