Show or Hide

Water Safety & Flow Control


Enlarge

17

Bronze, In-Line, Union End Strainers

DISCONTINUED PRODUCT

Replacement Product: LF17

Size(s):

3/4 to 1 in. (20 to 25mm)

Description:

Series 17 Bronze In-Line Union End Strainers feature a bronze body with union end and NPT threaded female connections, 40 mesh stainless steel screen and Buna-N union seal. This series is especially suited for quick removal of equipment for servicing or where the separation of feed lines is required. Maximum Pressure: 250psi (17.2 bar) @ 180°F (82°C) WOG.

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?