Show or Hide

Backflow Prevention

745

Small Bronze, Wye-Pattern Strainers

Size(s):

3/4 in. (20mm)

Description:

Series 745 Small Bronze Wye-Pattern Strainers feature a wye-pattern, bronze body with threaded connections and brass retainer cap. Retainer cap can be removed by hand allowing for easy screen cleaning. Maximum Pressure: 250psi (17.2 bar) @ 210°F (99°C) WOG, 50psi (3.5 bar) @ 280°F (138°C) WSP.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?