Show or Hide

Automatic Control Valves

CP14-1SS

Rate-of-Flow

Lead Free* Models Available

Size(s):

3/8 in

Description:

The Model CP14-1SS is a direct acting, diaphragm actuated Pilot that senses and responds to changes in a differential pressure signal. The differential pressure signal is usually created by an orifice plate located inline either upstream or downstream of the Main Valve. The Pilot has two sensing chambers, one above and one below the diaphragm. The “low” pressure signal is sensed above the diaphragm, and the “high” pressure signal is sensed below the diaphragm.

An increase in flow rate causes the differential pressure across the
orifice plate to increase. The Pilot modulates toward a closed position when the differential pressure signal increases above the control setpoint, causing the Main Valve to modulate toward a closed position, decreasing flow rate.

A decrease in flow rate causes the differential pressure across the orifice plate to decrease. The Pilot modulates toward an open position when the differential pressure signal decreases below the control setpoint, causing the Main Valve to modulate toward an open position, increasing flow rate. Turning the adjustment screw clockwise raises the control setpoint, increasing flow rate. Turning
the adjustment screw counterclockwise lowers the control setpoint,
decreasing flow rate.

The CP14-1SS is equipped with one 3/8 in NPT inlet and three outlet ports for ease of installation, and two 1/8 in NPT sensing ports. The 1/8 in sensing port above the diaphragm is used to monitor the “low pressure” differential signal, and the sensing port below the diaphragm is used to monitor the “high pressure” differential signal.

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?