Show or Hide

Automatic Control Valves

CP15-1SS

Pressure Reducing Pilot

Lead Free* Models Available

Size(s):

3/8 in

Description:

The Model CP15-1SS is a remote sensed, direct acting, diaphragm
actuated Pilot that is used on various configurations of Automatic
Control Valves.

It is normally held open by the force of the adjustable spring setting
above the diaphragm. The Pilot modulates towards a closed position when remotely sensed pressure exceeds the spring setpoint, and modulates towards an open position when the remotely sensed pressure falls below the spring setpoint.

Turning the adjustment screw clockwise raises the control setpoint.
Turning the adjustment screw counterclockwise lowers the control
setpoint.

The Model CP15-1SS is equipped with one 3/8 in NPT inlet and three
outlet ports for ease of installation, and a 1/8 in NPT side sensing port. The 1/8 in side sensing port is used to monitor upstream or downstream pressure as required by specific valve function.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?