Show or Hide

Water Safety & Flow Control


Enlarge

777, S777

Bronze, Wye-Pattern Strainers, Not Tapped

DISCONTINUED PRODUCT

Replacement Product: LF777, LFS777

Size(s):

1/4 to 4 in. (8 to 100mm)

Description:

Series 777, S777 Wye-Pattern Bronze Strainers feature a wye-pattern, bronze body and solid retainer cap with gasket. Model 777 has threaded end connections and is available in sizes 1/4 to 4 in. (8 to 100mm). Model S777 has solder end connections and is available in sizes 1/2 to 2 in. (15 to 50mm). Maximum Pressure: 400psi (27.6 bar) WOG, 125psi (8.6 bar) WSP for sizes 1/4 - 3 in. and 300psi (20.7 bar) WOG; 125psi (8.6 bar) WSP for size 4 in.

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?