Show or Hide

Automatic Control Valves

LF263AP

Pressure Reducing Pilot

Lead Free* Models Available

Size(s):

1/2 in

Description:

The Model LF263AP is a direct acting, diaphragm actuated control
pilot that automatically reduces a higher upstream (inlet) pressure to
a constant downstream (outlet) pressure. It is normally held open by
the force of the adjustable spring setting above the diaphragm.

The pilot modulates towards a closed position when outlet pressure
exceeds the spring setpoint, lowering the delivery pressure. It modulates towards an open position when the outlet pressure falls below the spring setpoint, increasing the delivery pressure.

When a Model LF263AP is installed in the piping circuit of an Automatic Control Valve, its throttling action causes the Main Valve
to throttle open or closed accordingly. Turning the adjustment screw
clockwise raises the control setpoint, increasing valve outlet pressure.

Turning the adjustment screw counterclockwise lowers the
control setpoint, decreasing valve outlet pressure.

The Model LF263AP is equipped with 1/2 in NPT inlet and outlet ports
and a 1/4 in NPT side outlet port. The 1/4 in NPT side outlet port may be plugged or used as an outlet pressure gauge connection.

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?