Show or Hide

Water Safety & Flow Control

LF301

Lead Free* Dielectric Unions - Female Iron Pipe Thread to Solder Connections

Lead Free* Models Available

Size(s):

1/2 - 2 in. (15 - 50mm)

Description:

Series LF301 dielectric unions feature a female iron pipe thread to solder connection. These unions are designed between pipe made from dissimilar metals to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current. The LF301 features Lead Free* construction to comply with Lead Free* installation requirements.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?