Show or Hide

Water Safety & Flow Control

97FD-CIB

Cast Iron, Duplex, Basket Strainers

Lead Free* Models Available

DISCONTINUED PRODUCT

Size(s):

5 to 14 in. (125 to 350mm)

Description:

Series 97FD-CIB Cast Iron, Duplex Basket Strainers feature a cast iron body construction with butterfly valve operated flanged connections, stainless steel screen and bolted cover. Series 97FD-CIB strainers conform to ANSI B16.1 flange dimensions and should be installed in horizontal pipe only. Maximum Pressure (non-shock): 200psi (13.8 bar) @ 100°F (38°C) WOG.

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?