77S
Cast Iron, Wye-Pattern Strainers
Size(s):
1/4 to 3 in. (8 to 80mm)
Description:
Series 77S Cast Iron, Wye-Pattern Strainers are feature a wye-pattern, iron body with threaded connections, stainless steel screen, threaded iron retainer cap with non-asbestos gasket and tapped blow-down connection. Series 77S has machined seat that allows the screen to be self-aligning to assure a perfect fit. Maximum Pressure (non shock): 400psi (27.6 bar) @ 150°F (66°C) WOG, 250psi (17.2 bar) @ 406°F (208°C) WSP.
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.




