Show or Hide

Backflow Prevention

77SI

Cast Iron, Wye-Pattern Strainers

Size(s):

1/4 to 3 in. (8 to 80mm)

Description:

Series 77SI Cast Iron, Wye-Pattern Strainers feature a wye-pattern, iron body with NPT threaded connections, stainless steel screen, threaded iron retainer cap with non-asbestos gasket and blow-down connection. Series 77SI has machined seat that allows the screen to be self-aligning to assure a perfect fit. Maximum Pressure (non shock): 400psi (27.6 bar) @ 150°F (66°C) WOG, 250psi (17.2 bar) @ 406°F (208°C) WSP.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?