Show or Hide

Automatic Control Valves

LFCP14-1

Rate-of-Flow

Lead Free* Models Available

Size(s):

3/8 in

Description:

The Model LFCP14-1 is a direct acting, diaphragm actuated Pilot that senses and responds to changes in a differential pressure signal. The differential pressure signal is usually created by an orifice plate located inline either upstream or downstream of the Main Valve. The Pilot has two sensing chambers, one above and one below the diaphragm. The “low” pressure signal is sensed above the diaphragm, and the “high” pressure signal is sensed below the diaphragm.

The LFCP14-1 is equipped with one 3/8 in NPT inlet and three outlet ports for ease of installation, and two 1/8 in NPT sensing ports. The 1/8 in sensing port above the diaphragm is used to monitor the “low pressure” differential signal, and the sensing port below the diaphragm is used to monitor the “high pressure” differential signal.

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?