Show or Hide

Backflow Prevention

77F-DI-FDA-125

Cast Iron, Class 125 Flanged End, Wye-Pattern Strainers with FDA Epoxy Coating

Lead Free* Models Available

Size(s):

2 to 12 in. (50 to 300mm)

Description:

Series 77F-DI-FDA-125 Cast Iron, Flanged, Wye-Pattern Strainers feature an FDA approved epoxy coating inside and outside and is suitable for potable water and food contact applications. They feature a wye-pattern, Class B cast iron body with Class 125 flanged connections, stainless steel screen, bolted and tapped iron retainer cap with graphite gasket, and iron blow-down plug. Maximum Pressure (non-shock): 200psi (13.8 bar) @140°F (60°C) WOG.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?