88S
Stainless Steel, Wye-Pattern Strainers
Lead Free* Models Available
Size(s):
1/4 to 2 in. (8 to 50mm)
Description:
Series 88S Stainless Steel, Wye-Pattern Strainers feature a wye-pattern, stainless steel body with threaded connections, stainless steel screen and stainless steel, tapped retainer cap with graphite gasket. Series 88S is ideal for corrosive, high pressure and high temperature applications. Maximum Pressure (non shock): 1440psi (99 bar) @ 100°F (38°C) WOG, 600psi (41 bar) @ 489°F (254°C) WSP.
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.




