USG-B
Under Sink Guardian Thermostatic Mixing Valves, Bronze
Size(s):
3/8 in. (10mm)
Description:
Series USG-B Under Sink Guardian Thermostatic Mixing Valves are used in commercial and residential applications to mix hot and cold water in under-the-sink installations to minimize the risk of accidental scalding. It consists of a bronze body construction with 3/8 in. male compression connections and quick-connect, check valves, tamper resistant locking nut and integral strainer with 40 mesh stainless steel screens to filter out debris. Series USG-B uses a thermostat to control hot and cold water temperature, and dual check valves to protect against cross flow. It provides superior flow rate (between .5 and 2.25 gpm), accurate temperature control, and low pressure drop. It is suitable for under the counter installations where the water delivered to the fixtures is intended for washing. Satin-chrome finish (-SC) models available. ASSE 1070, CUPC listed.
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.




