Show or Hide

Potable PEX Plumbing

LFPF

F1960 x BSP Adapter (10 pack)

Lead Free* Models Available

Description:

Available Models
LFPFB34X-10 - FTG 1/2"" F1960 X 3/4"" BSP
LFPFB44X-10 - FTG 3/4"" F1960 X 3/4"" BSP
LFPFB24X-10 - FTG 3/8"" F1960 X 3/4"" BSP
LFPFB64X-1 - FTG 5/8"" F1960 X 3/4"" BSP

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?