Show or Hide

Potable PEX Plumbing

LFWP

F1960 x Copper Stubout (10 pack)

Lead Free* Models Available

Description:

Available Models
LFWPAS-9PB - LF Brass Comp Angle Stop Valve 1⁄2""PEXx3/8 OD Comp
LFWPSS-8PB - LF Brass Comp Straight Stop Valve 1⁄2""PEX x3/8 OD Comp
WPASB08-0408 - LF Copper Stub Ell, 1⁄2"" PEX LF Brass x 1⁄2"" Copper (4"" x 8"")
LFWPASB08-13x8 - LF Copper Stub Ell, 1⁄2"" PEX LF Brass x 1⁄2"" Copper (13"" x 8"")
LFWPASB12-0608 - LF Copper Stub Ell, 3⁄4"" PEX LF Brass x 3⁄4"" Copper (4' x 8"")
LFWPASB08-08 - LF Copper Straight Stub, 1⁄2"" PEX LF Brass x 1⁄2"" Copper (8"")
LSWPASB08-15 - LF Copper Straight Stub, 1⁄2"" PEX LF Brass x 1⁄2"" Copper (15"")

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?