- Home >
- Water Safety & Flow Control >
- Obsolete Products > N170-M2, N170L-M2
N170-M2, N170L-M2
Hot Water Extender Tempering Valves for Commercial Installations
OBSOLETE PRODUCT
Size(s):
3/4 - 2 in. (20 to 50mm)
Description:
Series N170-M2, N170L-M2 Hot Water Extender Tempering Valves are used in commercial and industrial applications to mix cold and hot water to extend capacity of water heater, storage tanks and hot water boiler tankless heaters. It features bronze body construction with threaded connections, stainless steel disc, and copper thermostat assembly. Series N170-M2, N170L-M2 features a double thermostat design that combines two thermostats in one to provide response to changes in water temperature passing through the mixing chamber. Series N170-M2 temperature range: 130°F to 180°F. Series N170L-M2 temperature range: 100°F to 130°F. Maximum Pressure: 150psi (10 bar).
There are currently no CAD drawings available for this product.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.




