Show or Hide

Backflow Prevention

774DCDA

Double Check Detector Assemblies, Stainless Steel

Size(s):

2 1/2 to 12 in. (65 to 300mm)

Description:

Series 774DCDA Double Check Detector Assemblies prevent the backflow of fire protection system substances from being pumped or siphoned into the potable water supply. It consists of a compact construction and short lay length, ideal for retrofit installations. It features a lightweight stainless steel body, thermoplastic and stainless steel check valves, and low head loss. Series 774DCDA can be installed in the horizontal or vertical "flow-up" positions. It is designed for installation on applications identified by local authorities as non-health hazard, such as on fire protection systems. Maximum Working Pressure: 175psi (12.06 bar).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?