Show or Hide

Backflow Prevention


Enlarge

757Na

Double Check Valve Assemblies, Stainless Steel

Lead Free* Models Available

DISCONTINUED PRODUCT

Size(s):

2 1/2 to 6 in. (65 to 150mm)

Description:

Series 757Na Double Check Valve Assemblies prevent the backflow of pollutants that are objectionable but not toxic, from entering into the potable water supply. Its compact housing consists of two independently operating bi-link check valves, two shutoff valves, and four test cocks. It features a stainless steel housing and sleeve and is 70% lighter than traditional designs. Series 757Na is designed for non-health hazard applications and may be installed under continuous pressure service to protect against both backpressure and backsiphonage. Maximum Working Pressure: 175psi (12.06 bar).

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?