Show or Hide

Backflow Prevention


Enlarge

H7, H7C

Dual Check Valves with Hose Connection

DISCONTINUED PRODUCT

Replacement Product: LFH7C

Size(s):

3/4 in. (20mm)

Description:

Series H7, H7C Dual Check Valve with Hose Connection prevent the reverse flow of polluted water from entering into the drinking water supply at individual outlets. It consists of a chrome-plated brass body construction, with two independently operating check valves, stainless steel springs, pressure plates, and brass (H7) or chrome-plated (H7C) hose connection. Series H7, H7C is designed for non-health hazard residential water system containment, continuous pressure applications, such as wash-down sinks with a hose-type device. Check with local inspection authorities for installation requirements. Minimum Working Pressure: 10psi (69kPa), Maximum Working Pressure: 150psi (10 bar), Maximum recommended flow: 15 gpm (57 lpm).

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?