Enlarge

N9, N9C

Dual Check Vacuum Breakers

Size(s):

1/4 to 3/8 in. (8 to 10mm)

Description:

Series N9, N9C Dual Check Vacuum Breakers prevent the reverse flow of polluted water from entering into the potable water supply. It consists of a brass body construction with an atmospheric vent, and NPT female inlet and outlet connections. Series N9 and N9C are designed for non-health hazard, continuous pressure applications. Series N9C comes with chrome plated finish. Maximum Working Pressure: 125psi (8.6 bar)

Loading Models/UPC Codes...
Loading Models...

To preview and download CAD Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Learn About

USC Cross-Connections in Household Plumbing Systems Study
There are a number of potential cross-connections in household plumbing systems that must be protected against backflow. To learn more about these hazards and to download a recent study from USC on cross-connections in household plumbing systems,

For more info, click here.

Featured Item

Stop Backflow News
Backflow contamination can have hazardous or even fatal results. It is essential that backflow prevention programs be put in place and maintained on an ongoing basis. Stop Backflow news presents many case histories outlining the effects of backflow contamination.

To download this brochure, click here